ADX – Soft Starters

Schema02

LCD display

Reducing the starting current of electric motors is essential to avoid over-current and to extend motor life by reducing thermal and mechanical stress. Starting current peaks also lead to increased energy consumption by the system.
LOVATO Electric soft-starters permit the gradual starting and stopping of even large motors (up to 630 kW) with two or three controlled phases, thus reducing the problems associated with motor starts and stops.

MORE INFORMATION

Range

Schema02

ADXL SERIES

  • Two controlled phases
  • Backlit icon LCD display
  • Rated Ie current of starter from 30 to 320A
  • Rated motor output 15…160kW (400VAC)
  • Versions up to 600VAC available
  • Reduced voltage starter with torque control and integrated bypass relay
  • Limited maximum starting current
  • Remote control via PC
  • Optical port for programming, data downloads and diagnostics
  • NFC connections for parameter programming
  • Modbus-ASCII, Modbus-RTU and Modbus-TCP communication protocols
  • EXC 1042 optional RS485 communication module.
MORE INFORMATION

Schema02

ADX SERIES

  • Three controlled phases
  • Backlit LCD display
  • Heavy duty
  • Rated Ie current of starter from 17 to 1200A
  • Rated motor output 7.5…630kW (400VAC)
  • Reduced voltage starter with torque control
  • Integrated bypass relay up to 245A
  • Provision for external bypass relay from 245A to 1200A
  • Limited maximum starting current
  • Remote control via PC
  • Modbus (Modbus-RTU) communication protocol
  • Integrated RS485
MORE INFORMATION

Integration withsynergy

Thanks to Modbus-RTU standard communication protocol and compatibility withsynergy supervision software, starter state and all available measurements (maximum current, L1 current, L2 current, L3 current, torque, mean line voltage, total active power, total PF, motor thermal state, start temperature) can be constantly monitored.

Schema02
MORE INFORMATION