LRD – Micro PLC

Micro PLC’s for controlling simple and moderately complex automations are a valuable supplement to energy management systems, since they are easy to install to the machines and electrical enclosures, with the following benefits:

  • measure process and ambient parameters like:
    – states/alarms of switching and control equipment
    – pressures, flow rates, temperatures, levels
  • control local automation
  • control loads on set days or at predefinedtimes
  • actuate switching equipment remotely.
Our Micro PLCs can be programmed with:
  • 31 time/date timers
  • 31 timed relays
  • 31 counters (e.g. for number of operations, scheduled maintenance)
  • comparators and many other useful automation functions.

MORE INFORMATION

LRD20R D024 P1

Schema02

LRD20R D024 P1

  • Integrated RS485
  • 12 inputs (including 4 configurable as analog 0…10V) and 8 relay outputs
  • Depending on plant requirements, the number of inputs/outputs can be increased by adding the relevant expansion modules.
MORE INFORMATION

Integration withsynergy

The states of digital inputs and outputs and the values of the analog voltage, current and temperature inputs all be viewed in the web pages ofsynergy. The “data register” can be used to modify most of the values micro PLC based systems. Internal logic allows users to send commands and force the states of digital outputs.

Schema02
MORE INFORMATION