SYNERGY CLOUD

Synergy Cloud service can be purchased with an yearly subscription (valid 365 days from the activation date).

Flexible and customisable, capable of managing the more complex applications. The proposed measurement scenarios are customisable, as are the web pages, Data Logs, graphs and reports. The user can also create sub-users and assign specific access privileges to them.

  • The flexible, customisable solution to your needs
  • Deep system administration: you can create sub-users with custom privileges
  • Keeping the standard configuration, the energies data are stored online for at least three years and the measured date (e.g. V, I, PF, kW) for at least two months. The automatic monthly export allows to send via mail the stored data so that historical data can be kept by the customer

ANNUAL SUBSCRIPTION (365 DAYS)

Order codeDescriptionDetailsOrdering method
Licenses
SYN1 CLLCloud Licence for 1 LOVATO Electric productEnabling of the remote supervision for 1 LOVATO Electric product equipped with communication port MODBUS-RTUYearly license (365 days) for each product connected
SNY1 CLXCloud Licence for 1 Third Party productEnabling of the remote supervision for 1 Third Party product equipped with communication port MODBUS-RTUYearly license (365 days) for each product connected
SYN1 SDLWSLicence accessing to the database of SYNERGYEnabling the access via WEB API to the MS SQL database of Synergy from Third Party SoftwaresPermanent license
Technical support
SYN1 SCS00Technical support for SYNERGYTechnical support according to customer requirementCost per hour
SYN1 SCS11SYNERGY Start-up at customer siteSYNERGY Start-up at customer site including:
– checking of products configuration
– check of communication between SYNERGY and products connected
– configuration of SYNERGY according to customer requirements
– Travelling expenses
Cost to be quoted according to size of installation and location
SYN1 SCSDRVThird Party products driver developmentDevelopment of the driver for the communication between Third Party products and SYNERGY for a maximum number of 5 measurements.Cost per each driver

Whatever scenario is selected, provided the default configuration is maintained, energy data is kept on line for at least three years and measurement data (e.g. V, I, PF, kW) for at least two months. The automatic monthly export function allows collected data to be sent by e-mail for archiving.