Interface

synergycan create an unlimited number of pages for monitoring the system in real time, and insert static images and dynamic objects to create pages with system overviews, topographic representations and synoptic panels of the electrical mains.

Buttons are available to send commands to field systems (provided suitable actuators are in place) and to navigate between pages.

synergyobjects:

  • 90° and 270° analog instrument
  • digital instrument
  • digital instrument with vertical or horizontal bar charts
  • 10-digit counter
  • simple label or label with dynamic image
  • standard or reduced multi-measurement panel
  • dedicated panel for power factor controllers
  • dedicated panel for generating sets
  • single measurement trend chart
  • harmonics chart
  • control and/or page navigation buttons
CONTINUE