Server-multiclient system

The structure and applications of synergy are based on an MS SQL relational database system.

synergycan be consulted through most popular browsers, and is compatible with various platforms and operating systems.

These characteristics make synergy highly versatile and simultaneously accessible to a large number of users/workstations via intranets, VPNs or the Internet.

System requirements

Supported operating systems

  • Windows 7
  • Windows 8.1
  • Windows 10
  • Windows 2008 R2
  • Windows 2012 R2
  • Windows server 2008
  • Windows server 2012

Supported browsers

  • MS IExplorer 9 (or later)
  • Google Chrome 36 (or later)
  • Mozilla FireFox 26 (or later)

PC/Server hardware requirements

  • CPU dual core, 2GHz
  • RAM 4GB
  • Hard disk 60GB (disk size depends on the volume of data to be stored)
  • SVGA 1024×768, colore 16bit
  • RJ45 LAN ethernet card
  • Communication ports of an adequate type and number: Ethernet, RS485 serial, RS232 serial or modem.

N.B.: for more details please refer to Synergy installation manual

CONTINUE