Synergy Onsite

The structure and applications of synergy are based on an a MS SQL relational database system.
synergycan be consulted through most popular browsers, and it is compatible with various platforms and operating systems.
These characteristics make synergy extremely versatile and really easy to be used by a large number of users/workstations via intranets, VPNs or Internet.

System requirements

Supported operating systems

  • Windows 7, Windows 8.1 Pro, Windows 10 Pro, Windows Server 2008R2 std, Windows Server 2012(R2) std.
  • 32bit or 64bit. Server systems must have framework .NET 3.5 active.
  • Before proceeding with installation, operating System must be updated to the latest official release of Microsoft
  • Note: according to the system configuration, in order to perform a correct installation of the software, the setup might require the access to internet and to Windows Update

Supported browsers

  • MS IExplorer, Google Chrome, Mozilla FireFox (latest versions of the browsers are highly recommended).

PC/Server hardware requirements

  • CPU dual core, 2GHz
  • RAM 4GB
  • Hard disk 60GB (disk size depends on the volume of data to be stored)
  • SVGA 1024×768, colore 16bit
  • RJ45 LAN ethernet card
  • Communication ports of an adequate type and number: Ethernet, RS485 serial, RS232 serial or modem.

N.B.: synergy-2 is an application based on services (SQL and web), therefore it is not recommended the usage of laptops due to limited hardware and software performances
For further information about the hardware requirements please refer to www.lovatoelectric.com in the section dedicated to the software

You can getsynergy by simply ordering the installation software (which also includes the license on one LOVATO Electric device) and the additional licences you may need, according to the number of devices that you wish to monitor.
Additional licences can also be added further. In this way the monitored system can be expanded through time, satisfying both ongoing and future needs.

Order codeDescriptionDetailsOrdering method
Software.
SYN1 SETEnergy Management and Supervision softwareInstallation on PC set as a server and equipped with Windows Operating System. Setting, measuring, monitoring and remote control via web with notification sending via e-mail and FTP. It includes the licence to supervise 1 LOVATO Electric productPermanent licence
Licences
SYN1 SLLLicence for nr. 1 LOVATO Electric productEnabling of the remote supervision for 1 LOVATO Electric product equipped with communication port MODBUS-RTUPermanent licence for each product connected
SNY1 SLXLicence nr. 1 Third Party productEnabling of the remote supervision for 1 Third Party product equipped with communication port MODBUS-RTUPermanent licence for each product connected
SYN1 SDLWSLicence accessing to the database of SYNERGYEnabling the access via WEB API to the MS SQL database of Synergy from Third Party SoftwaresPermanent licence
SNY1 SLMLicence for receiving upgrades for SYNERGYEnabling the upgrades for SYNERGY (e.g. compatibility with new Operating Systems, new functions and improvements)Yearly licence for each product connected