Synergy Cloud

The Synergy Cloud solution is specifically designed to make the Synergy software functions available and accessible via PC or tablet on the cloud LovatoElectric.com internet portal.
Synergy Cloud allows to collect and view production and consumption data for energy supplies such as electricity, water, gas and air, using hardware measurement equipment which monitors the main parameters and communicates with the management software without installing software and without needing a physical server.
This saves time on purchasing, configuration and maintenance costs both of the hardware and the software necessary to the power monitoring.
The on field devices are configured as Clients sending monitored data to Cloud server, according to two possible configurations:

  • directly through a specific communication port assigned by Cloud server
  • indirectly via FTP thanks to the local datalogger gateway EXC GL A01
Order codeDescriptionDetailsOrdering method
Licenses.
SYN1 CLLCloud Licence for nr. 1 LOVATO Electric productEnabling of the remote supervision for nr. 1 LOVATO Electric product equipped with communication port MODBUS-RTUYearly licence (365 days) for each product connected
SNY1 CLXCloud Licence for nr. 1 Third Party productEnabling of the remote supervision for nr. 1 Third Party product equipped with communication port MODBUS-RTUYearly licence (365 days) for each product connected
SYN1 SDLWSLicence accessing to the database of SYNERGYEnabling the access via WEB API to the MS SQL database of Synergy from Third Party SoftwaresPermanent licence