Automatic power factor controllers – DCR

Schema02

Graphic display

Reducing the absorption of reactive energy from the mains delivers immediate cost savings, reduces losses from dissipation along power lines and also slows down the ageing of the power lines themselves.
Most Authorities for Electricity impose strict limits for reactive energy. They also impose penalties for failing to respect requirements and even permits the suspension of supply.

LOVATO Electric – DCRG8 power factor controller

MORE INFORMATION

Range

Schema02

SERIE DCRL

  • 3 or 5 steps (96x96mm container), expandable to max 8
  • 8 steps (144x144mm container), expandable to max 14
  • Backlit icon display
  • Expandable with EXP… communication port modules
  • Voltage, current, power, and voltage and current harmonic measurements up to the 15th order.
MORE INFORMATION

Schema02

SERIE DCRG

  • 8 steps (144x144mm container), expandable to max 32
  • Expandable with 3 slots for EXP… modules to add communication, GSM/GPRS, Profibus ports
  • Backlit graphic display (128×80 pixels)
  • Voltage, current, power, energy and voltage and current harmonic measurements up to the 30th order
  • Event logging
  • Suitable for dynamic power factor correction, and the power factor correction of single phases in three phase systems
  • DCRG 8IND: version for capacitive reactive power factor correction.
MORE INFORMATION

Integration with synergy

Power factor correction systems are essential in industrial applications using solar power, where the absorbed reactive power remain constant, while the absorbed active power drops when it is supplied by the solar source. Under such conditions, power factor correction systems help to maximise return on investment.
Remote supervision of power factor correction panels using DCR series automatic power factor controllers connected to synergy via EXP… communication modules, makes it possible to verify system state in real time, optimise the planning of system maintenance, and verify residual capacitor power and the number of connections made by the switches.

Schema02
MORE INFORMATION