Engine and generator controllers – RGK

Graphic display

For use with generating sets (alternative energy sources used in the event of a power cut) LOVATO Electric has created the RGK product range for protection and control of the generator. In particular:

  • generating set functioning, standby, off state and test
  • warnings and alarms
  • event recording
  • reading of mains, generating set and motor process parameters (voltage, current, power, pressures, temperatures, levels, hours of functioning, maintenance and startups)
MORE INFORMATION

Range

RGK610

  • Stand alone and automatic mains failure (AMF)
  • 1 expansion slot for EXP… modules
MORE INFORMATION

RGK7001 and RGK700SA2

  • Stand alone and automatic mains failure (AMF)
  • Integrated RS232
  • Integrated CANbus
MORE INFORMATION RGK700
MORE INFORMATION RGK700SA

RGK7501 

  • Stand alone and automatic mains failure (AMF)
  • 2 expansion slot for EXP… modules
  • Integrated CANbus
MORE INFORMATION RGK750

RGK8001 and RGK800SA2

  • Stand alone and automatic mains failure (AMF)
  • Integrated RS485
  • Integrated CANbus
  • 3 expansion slot for EXP… modules
MORE INFORMATION RGK800
MORE INFORMATION RGK800SA

RGK900 and RGK900SA

  • Synchronisation between generating sets and with the mains
  • Integrated RS485
  • Integrated CANbus
  • 4 expansion slots for EXP… modules
MORE INFORMATION RGK900
MORE INFORMATION RGK900SA

RGK900MC

  • Synchronisation betweena group of generating sets and paralleled mains
  • Integrated RS485
  • Integrated CANbus
  • 4 expansion slots for EXP… modules
MORE INFORMATION

Integration with SYNERGY

SYNERGY is an ideal platform for remote monitoring set operation. Display of all genset controller measurements all on one page gives an immediate overview of the system and allows users to intervene rapidly in the event of a malfunction.
Highly flexible SYNERGY software also lets users create customised pages and synoptics duplicating the functions of the main control keys on RGK controllers.

Notes
1 Automatic startup (AMF)
2 Stand-alone (SA)

MORE INFORMATION