Devices
To obtain precise, accurate information for energy saving analyses, LOVATO Electric proposes a complete range of measurement devices for modular or enclosure-mounted installation, for single- and three-phase applications, whether networked or “stand alone”, with the option of adding closed or openable, normal or precision current transformers.
Some devices can be expanded to acquire digital or analogue signals from the field in order to monitor all energy supplies.
LOVATO Electric devices
| Code | Description | 
|---|---|
| DME | Energy meters | 
| DMG | Multimeters and power analysers | 
| EX | Communication interfaces | 
| LRD | Micro PLC | 
| PMVF | Interface protection system (IPS) | 
| RGK | Engine and generator controllers | 
| ATL | Automatic transfer switch controllers | 
| DCR | Automatic power factor controllers | 
| ADX | Soft starters | 
| VF/VL | Variable speed drives | 
For the economic offer and purchase of LOVATO Electric electronic devices please contact our sales organization.